MC-HR25X-8-9
Three Sector Top Rail Kit, 2-7/8 in OD x 8 ft 6 in face with (9) 2-7/8" Pipe Mounts included
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Three sector monopole platform, 8 ft face |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.591 m | 8.5 ft |
Platform Width | 2590.800 mm | 102 in |
Width | 2590.800 mm | 102 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Product Classification
Product Type | Co-location platform |
General Specifications
Mounting | Three sector monopole platform, 8 ft face |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.591 m | 8.5 ft |
Platform Width | 2590.800 mm | 102 in |
Width | 2590.800 mm | 102 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse