SCSM-5G
Small Cell 4G-5G Side Pole Mount - One Sector (1 antenna / 1 radio)
Specifications
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 543.56 mm | 21.4 in |
Width | 157.48 mm | 6.2 in |
Length | 508 mm | 20 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Stand-off Distance | 264.16 mm | 10.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Wood pole mount |
Packaging quantity | 1 |
Weight, net | 7.8 kg | 17.196 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Stand-off mount | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 543.56 mm | 21.4 in |
Width | 157.48 mm | 6.2 in |
Length | 508 mm | 20 in |
Mounting Diameter, maximum | 330.2 mm | 13 in |
Stand-off Distance | 264.16 mm | 10.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Wood pole mount |
Packaging quantity | 1 |
Weight, net | 7.8 kg | 17.196 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse