Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-180-HD

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Heavy Duty Multi-Sector Roof Frame Only, 2.875"OD x 10 ft face with (9) 2.875"OD x 96" Antenna Pipes, Non-Penetrating Sled (MT-181-HD) sold separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 9

Dimensions

Height 2641.600 mm | 104 in
Face Width 3.048 m | 10 ft
Width 3048.000 mm | 120 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Frame | Hardware | Plain end pipes (9) | U-bolts
Packaging quantity 1
Weight, net 524.8 kg | 1156.985 lb

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 9

Dimensions

Height 2641.600 mm | 104 in
Face Width 3.048 m | 10 ft
Width 3048.000 mm | 120 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Frame | Hardware | Plain end pipes (9) | U-bolts
Packaging quantity 1
Weight, net 524.8 kg | 1156.985 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification