MT-F1586
Wall-Mount Bracket for four coaxial cable runs
Specifications
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 4 |
Hole, quantity | 4 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 304.8 mm | 12 in |
Hole Size | 3/4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1 kg | 2.205 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Mounting bracket |
General Specifications
Cable Runs, quantity | 4 |
Hole, quantity | 4 |
Mounting | Walls |
Dimensions
Height | 101.6 mm | 4 in |
Width | 50.8 mm | 2 in |
Length | 304.8 mm | 12 in |
Hole Size | 3/4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1 kg | 2.205 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse