MT-353
X-Bracing Kit for 24 in wide bridge kit
Specifications
Specifications
Product Classification
Product Type | X-bracing kit |
General Specifications
Application | Waveguide bridge kit, 24 in |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 965.2 mm | 38 in |
Length | 1219.2 mm | 48 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Braces | U-bolts |
Packaging quantity | 1 |
Weight, net | 20 kg | 44.092 lb |
Product Classification
Product Type | X-bracing kit |
General Specifications
Application | Waveguide bridge kit, 24 in |
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 965.2 mm | 38 in |
Length | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Braces | U-bolts |
Packaging quantity | 1 |
Weight, net | 20 kg | 44.092 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse