WB-CY212
Safety Grated Waveguide Bridge Channel, 24 in x 12 ft
Specifications
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 24 in |
Dimensions
Height | 76.2 mm | 3 in |
Width | 609.6 mm | 24 in |
Length | 3657.600 mm | 144 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bridge channel |
Packaging quantity | 1 |
Weight, net | 43.7 kg | 96.342 lb |
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 24 in |
Dimensions
Height | 76.2 mm | 3 in |
Width | 609.6 mm | 24 in |
Length | 3657.600 mm | 144 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bridge channel |
Packaging quantity | 1 |
Weight, net | 43.7 kg | 96.342 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse