Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RING-MOUNTS

Base Product

Ring Mounts
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
Configure and display product variants of RING-MOUNTS by selecting options

Loading...
Product
Mounting Width Portfolio Product Type Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter
CM-R56 CM-R56
Round Chimney Mount, 5–6 ft OD
Round Chimneys | 1.52–1.83 m (5–6 ft) OD 1524 mm | 60 in CommScope® Chimney mount
CM-R78 CM-R78
Round Chimney Mount, 7–8 ft OD
Round Chimneys | 2.13–2.44 m (7–8 ft) OD 1524 mm | 60 in CommScope® Chimney mount
RR-RM1560 RR-RM1560
Six Sector Ring Mount Kit
Monopole | 381–1524 mm (15–60 in) OD CommScope® Universal ring mount 1524 mm | 60 in 381 mm | 15 in 0.000 mm | 0 in
Features and Benefits
CommScope offers a variety of Ring Mounts/Collar Mounts to fit various Monopole sizes ranging from 10” OD all the way to 60” OD and are offered in 3-sector, 4-sector, and 6-sector options.

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ring mount

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification