DP-4A-001
4-port Distribution Panel, 19 in rack mountable, 25 ft of tubing per port, includes installation kit
Specifications
Specifications
Product Classification
Product Type | Manifold |
General Specifications
Distribution System | Panel |
Mounting | Rack |
Rack Type | EIA 19 in |
Rack Units | 1 |
Packaging and Weights
Height, packed | 558.8 mm | 22 in |
Width, packed | 127 mm | 5 in |
Depth, packed | 127 mm | 5 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Anchor kit | Cable tie | Male connector fitting | PTFE tape |
Weight, gross | 9 kg | 19.842 lb |
Weight, net | 2.2 kg | 4.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Manifold |
General Specifications
Distribution System | Panel |
Mounting | Rack |
Rack Type | EIA 19 in |
Rack Units | 1 |
Packaging and Weights
Height, packed | 558.8 mm | 22 in |
Width, packed | 127 mm | 5 in |
Depth, packed | 127 mm | 5 in |
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Anchor kit | Cable tie | Male connector fitting | PTFE tape |
Weight, gross | 9 kg | 19.842 lb |
Weight, net | 2.2 kg | 4.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse