AE01A-D1339-002
Low-pressure, Wall Mountable, Adjustable Regulator, 0 – 2.0 psig
Specifications
Specifications
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 279.4 mm | 11 in |
Included | Adjustable regulator | Anchor kit |
Weight, gross | 1.82 kg | 4.012 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Regulator |
Packaging and Weights
Height, packed | 279.4 mm | 11 in |
Width, packed | 279.4 mm | 11 in |
Depth, packed | 279.4 mm | 11 in |
Included | Adjustable regulator | Anchor kit |
Weight, gross | 1.82 kg | 4.012 lb |
Weight, net | 1.48 kg | 3.263 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse