Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3291B

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America

GigaSPEED X10D® 3291B Category 6A Cable

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of 3291B by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Environmental Space Cable Type Jacket Color Product Number Packaging Type Pairs, quantity Jacket Material Cable Length EN50575 CPR Cable EuroClass Fire Performance EN50575 CPR Cable EuroClass Smoke Rating EN50575 CPR Cable EuroClass Droplets Rating EN50575 CPR Cable EuroClass Acidity Rating
760081315 | 3291B BLU C6A 4/23 F/UTP R1000 760081315 | 3291B BLU C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B Category 6A F/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) Blue 3291B Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760081323 | 3291B WHT C6A 4/23 F/UTP R1000 760081323 | 3291B WHT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) White 3291B Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760139873 | 3291B WHT C6A 4/23 F/UTP R3000 760139873 | 3291B WHT C6A 4/23 F/UTP R3000
GigaSPEED X10D® 3291B Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3000 ft (914 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) White 3291B Reel 4 Low Smoke Zero Halogen (LSZH) 914.4 m | 3000 ft Dca s2 d2 a1
760168377 | 3291B SLT C6A 4/23 F/UTP R1000 760168377 | 3291B SLT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B Category 6A F/UTP Cable, low smoke zero halogen, slate jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) Slate 3291B Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760194753 | 3291B YEL C6A 4/23 F/UTP R1000 760194753 | 3291B YEL C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B Category 6A F/UTP Cable, low smoke zero halogen, yellow jacket, 4 pair count, 1000 ft (305 m) length, reel
Asia | Australia/New Zealand | EMEA | Latin America SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) Yellow 3291B Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Dca s2 d2 a1
760237885 | 3291B-C WHT C6A 4/23 F/UTP R1000 760237885 | 3291B-C WHT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B-C Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, reel
EMEA SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) White 3291B-C Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft Cca s1a d1 a1
760237886 | 3291B-B WHT C6A 4/23 F/UTP R1000 760237886 | 3291B-B WHT C6A 4/23 F/UTP R1000
GigaSPEED X10D® 3291B-B Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000 ft (305 m) length, reel
EMEA SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) White 3291B-B Reel 4 Low Smoke Zero Halogen (LSZH) 304.8 m | 1000 ft B2ca s1a d0 a1
760239466 | 3291B-C WHT C6A 4/23 F/UTP R3000 760239466 | 3291B-C WHT C6A 4/23 F/UTP R3000
GigaSPEED X10D® 3291B-C Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 3000 ft (914 m) length, reel
EMEA SYSTIMAX® Twisted pair cable Low Smoke Zero Halogen (LSZH) F/UTP (shielded) White 3291B-C Reel 4 Low Smoke Zero Halogen (LSZH) 914.400 m | 3000 ft Cca s1a d0 a1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 3291B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America
Portfolio SYSTIMAX®
Product Type Twisted pair cable
Product Brand GigaSPEED X10D®

General Specifications

Product Number 3291B
ANSI/TIA Category 6A
Cable Component Type Horizontal
Conductor Type, singles Solid
Conductors, quantity 8
Pairs, quantity 4
Separator Type Isolator

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification