Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TW-18N

Base Product: TORQUE-WRENCH-TOOLS

Torque Wrench for coupling torque of Type N connectors, 18mm opening

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Torques Type N connectors
Calibration 6 mo
Tool Type Torque wrench

Dimensions

Wrench Opening 18.000 mm | 0.708662 in

Material Specifications

Material Type Steel

Mechanical Specifications

Torque Tolerance -5/+0
Torque Value 2.26 N-m | 20 in lb

Packaging and Weights

Height, packed 256.54 mm | 10.1 in
Width, packed 88.9 mm | 3.5 in
Length, packed 88.9 mm | 3.5 in
Packaging quantity 1
Weight, gross 0.33 kg | 0.728 lb

Product Classification

Product Type Wrench
Ordering Note CommScope® non-standard product

General Specifications

Application Torques Type N connectors
Calibration 6 mo
Tool Type Torque wrench

Dimensions

Wrench Opening 18.000 mm | 0.708662 in

Material Specifications

Material Type Steel

Mechanical Specifications

Torque Tolerance -5/+0
Torque Value 2.26 N-m | 20 in lb

Packaging and Weights

Height, packed 256.54 mm | 10.1 in
Width, packed 88.9 mm | 3.5 in
Length, packed 88.9 mm | 3.5 in
Packaging quantity 1
Weight, gross 0.33 kg | 0.728 lb

Product Specification

Product Specification