MC-K10L-6-72
Base Product: MC-K-SERIES
Monopole Co-location T-Frame Kit, 30 in to 60 in OD, 10 ft face, includes pipe
Specifications
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 6 |
Sectors, quantity | 3 |
Dimensions
Height | 1828.8 mm | 72 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 914.4 mm | 36 in |
Pipe Length | 1828.8 mm | 72 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Stand-off Distance | 914.4 mm | 36 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 466.792 kg | 1029.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 6 |
Sectors, quantity | 3 |
Dimensions
Height | 1828.8 mm | 72 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 914.4 mm | 36 in |
Pipe Length | 1828.8 mm | 72 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Stand-off Distance | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Cellular pipe frames | Pipe mounts | Ring mount | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 466.792 kg | 1029.1 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse