PM-XT-24
Stand-Off Pipe Mount, 24 in stand-off
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 152.4 mm | 6 in |
Length | 609.6 mm | 24 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 609.6 mm | 24 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 48.9 kg | 107.806 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Saddle mounts |
Pipe, quantity | 1 |
Tower Taper | Non-tapered |
Dimensions
Height | 1600.2 mm | 63 in |
Width | 152.4 mm | 6 in |
Length | 609.6 mm | 24 in |
Pipe Length | 1600.2 mm | 63 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Stand-off Distance | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 48.9 kg | 107.806 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse