Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-NF7-3-126

Base Product: RT-SERIES-BALLAST-FRAMES

High Capacity Non-Penetrating Roof Frame, 7 ft face, three 2-7/8 in OD x 126 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 2.286 m | 7.5 ft
Width 2286.000 mm | 90 in
Length 2.377 m | 7.8 ft
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (3)

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 2.286 m | 7.5 ft
Width 2286.000 mm | 90 in
Length 2.377 m | 7.8 ft
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (3)

Product Specification

Product Specification