RT-NF7-B
Base Product: RT-SERIES-BALLAST-FRAMES
High Capacity Non-Penetrating Roof Frame, 7 ft face, Base Frame only. Antenna Pipes sold separately
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Face Width | 2.286 m | 7.5 ft |
Width | 2286.000 mm | 90 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Face Width | 2.286 m | 7.5 ft |
Width | 2286.000 mm | 90 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Warranty
Other Ways to Browse