Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TP-G312-126

Base Product: TRIPOD-MOUNTS

Universal Tripod Mount, 3-1/2 in OD x 126 in (88.9 mm OD x 3.2 m)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tripod mount
Ordering Note NSTD445 Compliant

General Specifications

Mounting Non-penetrating | Surfaces
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 1524 mm | 60 in
Length 1.524 m | 5 ft
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Mount, with or without pipe
Packaging quantity 1
Weight, net 86.2 kg | 190.038 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tripod mount
Ordering Note NSTD445 Compliant

General Specifications

Mounting Non-penetrating | Surfaces
Pipe, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Width 1524 mm | 60 in
Length 1.524 m | 5 ft
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 88.9 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Mount, with or without pipe
Packaging quantity 1
Weight, net 86.2 kg | 190.038 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification