Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HEAVY-DUTY-PLATFORMS

Base Product

Heavy Duty Equipment Platforms
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
Configure and display product variants of HEAVY-DUTY-PLATFORMS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
EQ-P0404-AL EQ-P0404-AL
Equipment Platform, 4 ft x 4 ft, base with four adjustable legs
1219.2 mm | 48 in 1219.2 mm | 48 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 340.2 kg | 750.012 lb
EQ-P0404-B EQ-P0404-B
Equipment Platform, 4 ft x 4 ft, base only
1219.2 mm | 48 in 1219.2 mm | 48 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 181.5 kg | 400.139 lb
EQ-P0406-AL EQ-P0406-AL
Equipment Platform, 4 ft x 6 ft, base with four adjustable legs
1219.2 mm | 48 in 1828.8 mm | 72 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 396.9 kg | 875.014 lb
EQ-P0406-B EQ-P0406-B
Equipment Platform, 4 ft x 6 ft, base only
1219.2 mm | 48 in 1828.8 mm | 72 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 226.8 kg | 500.008 lb
EQ-P0408-AL EQ-P0408-AL
Equipment Platform, 4 ft x 8 ft, base with four adjustable legs
1219.2 mm | 48 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 453.6 kg | 1000.016 lb
EQ-P0408-B EQ-P0408-B
Equipment Platform, 4 ft x 8 ft, base only
1219.2 mm | 48 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 272.1 kg | 599.877 lb
EQ-P0408-DF EQ-P0408-DF
Equipment Platform, 4 ft x 8 ft, base with four weight disbursement legs
1219.2 mm | 48 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 362.47 kg | 799.109 lb
EQ-P0410-AL EQ-P0410-AL
Equipment Platform, 4 ft x 10 ft, base with four adjustable legs
1219.2 mm | 48 in 3048 mm | 120 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 521.6 kg | 1149.93 lb
Features and Benefits
CommScope’s Heavy Duty Equipment Platforms are designed with sturdy 8” channel supports for maximum equipment loading up to 10,000 pounds. Standard Platform sizes range from 4’ x 4’ to maximum of 26’ x 26’ and custom sizes are available upon request.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification