TL-SO6
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Waveguide Stand-Off Bracket for 6 coaxial cable runs
Specifications
Product Classification
Product Type | Waveguide stand-off bracket |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Cable Runs, quantity | 6 |
Mounting | Leg gussets | Tower legs up to 114.3 mm (4-1/2 in) OD | Wall applications |
Dimensions
Height | 101.6 mm | 4 in |
Width | 330.2 mm | 13 in |
Length | 279.4 mm | 11 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Waveguide stand-off bracket |
Ordering Note | ANDREW® non-standard product |
Warranty | One year |
General Specifications
Cable Runs, quantity | 6 |
Mounting | Leg gussets | Tower legs up to 114.3 mm (4-1/2 in) OD | Wall applications |
Dimensions
Height | 101.6 mm | 4 in |
Width | 330.2 mm | 13 in |
Length | 279.4 mm | 11 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse