Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MOUNT-ACCESSORIES

Base Product

Mount Accessories for Tower & Monopole Mounts
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
Configure and display product variants of MOUNT-ACCESSORIES by selecting options

Loading...
Product
Mounting Width Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-WKA MC-WKA
Walkway/Work Surface kit for monopole platforms - 3-Sector Kit
406.400 mm | 16 in Upgrade kit
MT-195-10HD MT-195-10HD
Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 10 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 3200.400 mm | 126 in Support rail kit 3.200 m | 10.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
MT-195-10U MT-195-10U
Upper Support Rail Kit for co-location platforms, 10 ft face with XA-U Universal Cross-over
Pipe | 60.3 mm (2-3/8 in ) OD 3200.4 mm | 126 in Support rail kit 3.2 m | 10.5 ft 60.960 mm | 2.4 in
MT-195-10UHD MT-195-10UHD
Universal Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 10 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 3200.4 mm | 126 in Support rail kit 3.2 m | 10.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
MT-195-12 MT-195-12
Upper Support Rail Kit for co-location platforms, 12 ft face
Pipe | 60.3 mm (2-3/8 in ) OD 3810 mm | 150 in Support rail kit 3.81 m | 12.5 ft 60.960 mm | 2.4 in
MT-195-12HD MT-195-12HD
Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 12 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 3810.000 mm | 150 in Support rail kit 3.810 m | 12.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
MT-195-12U MT-195-12U
Upper Support Rail Kit for co-location platforms, 12 ft face with XA-U Universal Cross-over
Pipe | 60.3 mm (2-3/8 in ) OD 3810 mm | 150 in Support rail kit 3.81 m | 12.5 ft 60.960 mm | 2.4 in
MT-195-12UHD MT-195-12UHD
Universal Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 12 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Pipe | 50.8–88.9 mm (2–3 1/2 in) OD 3810.000 mm | 150 in Support rail kit 3.810 m | 12.5 ft 88.900 mm | 3.5 in 50.800 mm | 2 in 73.025 mm | 2.875 in
Features and Benefits
CommScope offers a variety of Mount Accessories for Tower & Monopole Mounts, including:
  • Stiff-Arm/Tieback Kits and Brackets
  • Top Rail Kits for Monopole Platforms
  • Stiff Arm Strut Supports for Tower Face Mounts

Product Classification

Product Type Accessory

Product Classification

Product Type Accessory

Product Specification

Product Specification