Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-NG4-PANELS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Patch Panel for holding fiber packs and modules

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of FACT-NG4-PANELS by selecting options

Loading...
Product
Body Style Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
760239975 | FACT-1ENG4 760239975 | FACT-1ENG4
FACT® NG4 Fiber Panel, with 2 unloaded trays, gray, 1E high, for holding 4 NG4 adapter packs or 2 NG4 MPO modules or 2 NG4 cabled LC/SC modules or 2 NG4 value added modules
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber VAM panel | Fiber patch panel Multiplexing | Patching | Splitting Unloaded Unloaded EIA 19 in 0.7 0 Sliding
760239976 | FACT-2ENG4 760239976 | FACT-2ENG4
FACT® NG4 Fiber Panel, with 4 unloaded trays, gray, 2E high, for holding 8 NG4 adapter packs or 4 NG4 MPO modules or 4 NG4 cabled LC/SC modules or 4 NG4 value added modules
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber VAM panel | Fiber patch panel Multiplexing | Patching | Splitting Unloaded Unloaded EIA 19 in 1.4 0 Sliding
760239977 | FACT-3ENG4 760239977 | FACT-3ENG4
FACT® NG4 Fiber Panel, with 6 unloaded trays, gray, 3E high, for holding 12 NG4 adapter packs or 6 NG4 MPO modules or 6 NG4 cabled LC/SC modules or 6 NG4 value added modules
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber VAM panel | Fiber patch panel Multiplexing | Patching | Splitting Unloaded Unloaded EIA 19 in 2.1 0 Sliding
760239978 | FACT-4ENG4 760239978 | FACT-4ENG4
FACT® NG4 Fiber Panel, with 8 unloaded trays, gray, 4E high, for holding 16 NG4 adapter packs or 16 NG4 MPO modules or 8 NG4 cabled LC/SC modules or 8 NG4 value added modules
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber VAM panel | Fiber patch panel Multiplexing | Patching | Splitting Unloaded Unloaded EIA 19 in 2.8 0 Sliding
760242087 | FACT-6ENG4 760242087 | FACT-6ENG4
FACT® NG4 Fiber Panel, with 12 unloaded trays, gray, 6E high, for holding 24 NG4 adapter packs or 24 NG4 MPO modules or 12 NG4 cabled LC/SC modules or 12 NG4 value added modules
Symmetrical Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® FACT® FACT Fiber VAM panel | Fiber patch panel Multiplexing | Patching | Splitting Unloaded Unloaded EIA 19 in 4.2 0 Sliding
760252389 | EQP-2U-6X-MOD-NG4 760252389 | EQP-2U-6X-MOD-NG4
Fiber Optic Equipment Panel, 2U, 19-Inch, for holding up to 6 single high NG4 or right hand patch FACT modules
Australia/New Zealand | EMEA | North America CommScope® FACT® | NG4access® FACT | NG4 Fiber patch panel Unloaded 2 144 Fixed
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The universal FACT NG4 chassis supports NG4access connectivity packs and modules that snap into the FACT NG4 chassis. In addition to SC, LC and MPO adaptor packs, it also accommodates MPO-to-LC or MPO-to-SC modules, cabled modules and single high value-added modules (VAMs).

The FACT NG4 element includes two trays; each element can accommodate:
  • Four LC or SC adaptor packs
  • Two MPO modules
  • Two 24-fiber LC cabled modules
  • Two 12-fiber SC cabled modules
  • Two single high value added modules (VAMs)


The FACT® patch chassis is available in 5 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.