Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ICE-CANOPIES

Base Product

Ice Canopies
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
Configure and display product variants of ICE-CANOPIES by selecting options

Loading...
Product
Length Width Product Type Weight, net
EQ-P1010-B-IC-P EQ-P1010-B-IC-P
Ice canopy, 10 ft x 10 ft Platform Mounted for EQ-P1010 (Platform not included)
3048 mm | 120 in 3048 mm | 120 in Ice canopies and shields 303.87 kg | 669.918 lb
IC-0610-B IC-0610-B
Ice Canopy, 6 ft x 10 ft, four 13 ft 4 in burial pipes
1828.8 mm | 72 in 3048 mm | 120 in Ice canopies and shields 283.5 kg | 625.01 lb
IC-0610-S IC-0610-S
Ice Canopy, 6 ft x 10 ft, four 10 ft 6 in base shoe pipes
1828.8 mm | 72 in 3048 mm | 120 in Ice canopies and shields 324.3 kg | 714.958 lb
IC-0612-B IC-0612-B
Ice Canopy, 6 ft x 12 ft, four 13 ft 4 in burial pipes
1828.8 mm | 72 in 3657.6 mm | 144 in Ice canopies and shields 294.8 kg | 649.922 lb
IC-0612-S IC-0612-S
Ice Canopy, 6 ft x 12 ft, four 10 ft 6 in base shoe pipes
1828.8 mm | 72 in 3657.6 mm | 144 in Ice canopies and shields 340.2 kg | 750.012 lb
IC-0810-B IC-0810-B
Ice Canopy, 8 ft x 10 ft, four 13 ft 4 in burial pipes
3048 mm | 120 in 2438.4 mm | 96 in Ice canopies and shields 329 kg | 725.32 lb
IC-0810-S IC-0810-S
Ice Canopy, 8 ft x 10 ft, four 10 ft 6 in base shoe pipes
3048 mm | 120 in 2438.4 mm | 96 in Ice canopies and shields 370 kg | 815.709 lb
IC-0812-B IC-0812-B
Ice Canopy, 8 ft x 12 ft, four 13 ft 4 in burial pipes
2438.4 mm | 96 in 3657.6 mm | 144 in Ice canopies and shields 340.2 kg | 750.012 lb
Features and Benefits
Ice Canopies are available in multiple sizes to add to CommScope’s full line of Equipment Platforms. Canopy kits are offered with either direct burial posts or with base shoe footings.

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ice canopies and shields

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification