Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-SERIES-BALLAST-FRAMES

Base Product

RT Series High Capacity Ballast Frames
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
Configure and display product variants of RT-SERIES-BALLAST-FRAMES by selecting options

Loading...
Product
Pipe, quantity Product Type Face Width Pipe Length Pipe Outer Diameter Mounting
RT-DF12-3-126 RT-DF12-3-126
High Capacity DUAL Non-Penetrating Roof Frame, 12 ft face, three 2-7/8 in OD x 126 in pipes
3 Non-penetrating roof frame 3.810 m | 12.5 ft 3200.4 mm | 126 in 73.152 mm | 2.88 in Non-penetrating
RT-DF12-3-96 RT-DF12-3-96
High Capacity DUAL Non-Penetrating Roof Frame, 12 ft face, three 2-7/8 in OD x 96 in pipes
3 Non-penetrating roof frame 3.810 m | 12.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Non-penetrating
RT-DF12-4-126 RT-DF12-4-126
High Capacity DUAL Non-Penetrating Roof Frame, 12 ft face, four 2-7/8 in OD x 126 in pipes
4 Non-penetrating roof frame 3.810 m | 12.5 ft 3200.4 mm | 126 in 73.152 mm | 2.88 in Non-penetrating
RT-DF12-4-96 RT-DF12-4-96
High Capacity DUAL Non-Penetrating Roof Frame, 12 ft face, four 2-7/8 in OD x 96 in pipes
4 Non-penetrating roof frame 3.810 m | 12.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Non-penetrating
RT-DF12-B RT-DF12-B
High Capacity DUAL Non-Penetrating Roof Frame with 12 ft face - Base Frame only - No Antenna pipes included
0 Non-penetrating roof frame 3.810 m | 12.5 ft Non-penetrating
RT-DF14-3-126 RT-DF14-3-126
High Capacity DUAL Non-Penetrating Roof Frame, 14 ft face, three 2-7/8 in OD x 126 in pipes
3 Non-penetrating roof frame 4.420 m | 14.5 ft 3200.4 mm | 126 in 73.152 mm | 2.88 in Non-penetrating
RT-DF14-3-96 RT-DF14-3-96
High Capacity DUAL Non-Penetrating Roof Frame, 14 ft face, three 2-7/8 in OD x 96 in pipes
3 Non-penetrating roof frame 4.420 m | 14.5 ft 2438.400 mm | 96 in 73.152 mm | 2.88 in Non-penetrating
RT-DF14-4-126 RT-DF14-4-126
High Capacity DUAL Non-Penetrating Roof Frame, 14 ft face, four 2-7/8 in OD x 126 in pipes
4 Non-penetrating roof frame 4.420 m | 14.5 ft 3200.4 mm | 126 in 73.152 mm | 2.88 in Non-penetrating
Features and Benefits
CommScope now offers a complete line of high-capacity rooftop pipe sector frames designed for increased loading and lower EPA than traditional angle-based rooftop frames. The new RT-Series rooftop mounts are available in both penetrating and non-penetrating frame designs with multiple face size and pipe count options offered as a single part number to simplify ordering.

The RT-Series rooftop mounts all feature heavy duty 2 7/8” OD face pipes and up to 5 2-7/8” (face width dependent). The frame features built-in mechanical adjustments for roof pitch with either single or dual frame versions to maximize load bearing capabilities.

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification