Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CUSTOM-PLATFORM-KITS

Base Product

Custom Equipment Platform Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CUSTOM-PLATFORM-KITS by selecting options

Loading...
Product
Length Width Product Type Load Capacity Weight, net
860677770-001 860677770-001
Custom Equipment Platform Kit, 4 ft x 8 ft base with steps & handrail plus 8 ft x 10 ft Ice Canopy with Burial posts
3086.100 mm | 121.5 in 3141.980 mm | 123.7 in Equipment platform system 778.6 kg | 1716.517 lb
MTC37000812F MTC37000812F
8'x12' Equipment Platform with Ice Canopy and (4) DF Feet
2438.4 mm | 96 in 3657.6 mm | 144 in Equipment platform system 1411 kg | 3110.719 lb
MTC3705 MTC3705
Equipment Platform, 10 ft x 16 ft, base with Canopy, Handrail, H-Frame, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs plus four 7ft Helical Foundation Legs
4876.800 mm | 192 in 3048.000 mm | 120 in Equipment platform system 2847.99 kg | 6278.736 lb
MTC39668 MTC39668
Equipment Platform, 8 ft x 8 ft, base with Canopy, Handrail, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system 1077 kg | 2374.376 lb
MTC39768 MTC39768
Equipment Platform, 8 ft x 8 ft, base with Ice Shield, Handrail, 2-Step Stairs, and four EQ-P-DF Weight Disbursement legs
2438.4 mm | 96 in 2438.4 mm | 96 in Equipment platform system 1120.6 kg | 2470.497 lb
MTC3976812 MTC3976812
8'x12' Equipment Platform with Ice Canopy, Handrail, Single Step and (8) EQ-P-DF Weight Disbursement Feet
2438.4 mm | 96 in 3657.6 mm | 144 in Equipment platform system 1534.5 kg | 3382.989 lb
MTC3979 MTC3979
Equipment Platform, 8 ft x 10 ft, base with four 7ft x 6in OD Helicals
3048 mm | 120 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 913.1 kg | 2013.039 lb
MTC39790704 MTC39790704
Equipment Platform, 8 ft x 10 ft, base with four 7ft x 4in OD Helicals
3048 mm | 120 in 2438.4 mm | 96 in Equipment platform system Up to 10 |000 lb (4536 kg) loading 803.3 kg | 1770.971 lb
Features and Benefits
CommScope offers multiple Custom Equipment Platform kits that combine platform, canopy, handrails, feet, stairs, and other accessories in one convenient bundle. Our custom platform designs can be configured to meet virtually any site layout restrictions, equipment sizes, and load requirements.

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Equipment platform system

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification