Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RF-SERIES-BALLAST-FRAMES

Base Product

RF Series Light & Meduim Capacity Ballast Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of RF-SERIES-BALLAST-FRAMES by selecting options

Loading...
Product
Pipe, quantity Product Type Face Width Pipe Length Pipe Outer Diameter Mounting
RF-MW8-B RF-MW8-B
Roof-top Microwave Non-penetrating Ballast Mount - three 4-1/2" OD x 8' Supports w 3.5" OD Strut Support Member
3 Non-penetrating roof frame 2.134 m | 7 ft 2514.600 mm | 99 in 114.300 mm | 4.5 in Non-penetrating
RF-NL10-2-72 RF-NL10-2-72
Non-Penetrating Roof Frame, 10 ft face, two 3-1/2 in OD x 72 in pipes
2 Non-penetrating roof frame 3.2 m | 10.5 ft 1828.8 mm | 72 in 88.9 mm | 3.5 in Non-penetrating
RF-NL10-2-96 RF-NL10-2-96
Non-Penetrating Roof Frame, 10 ft face, two 3-1/2 in OD x 96 in pipes
2 Non-penetrating roof frame 3.2 m | 10.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL10-3-72 RF-NL10-3-72
Non-Penetrating Roof Frame, 10 ft face, three 3-1/2 in OD x 72 in pipes
3 Non-penetrating roof frame 3.2 m | 10.5 ft 1828.8 mm | 72 in 88.9 mm | 3.5 in Non-penetrating
RF-NL10-3-96 RF-NL10-3-96
Non-Penetrating Roof Frame, 10 ft face, three 3-1/2 in OD x 96 in pipes
3 Non-penetrating roof frame 3.2 m | 10.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL10-B RF-NL10-B
Non-Penetrating Roof Frame, 10 ft face, pipe not included
0 Non-penetrating roof frame 3.2 m | 10.5 ft 0.000 mm | 0 in 88.9 mm | 3.5 in Non-penetrating
RF-NL10-DSH RF-NL10-DSH
Non-Penetrating Roof Frame, 10 ft face, three 3-1/2 in OD x 96 in pipes
3 Non-penetrating roof frame 3.2 m | 10.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
RF-NL12-3-96 RF-NL12-3-96
Non-Penetrating Roof Frame, 12 ft face, Three 3-1/2 in OD x 96 in pipes
3 Non-penetrating roof frame 3.81 m | 12.5 ft 2438.4 mm | 96 in 88.9 mm | 3.5 in Non-penetrating
Features and Benefits
The RF Series Ballasted Roof Top Frames feature angle frame designs offered in multiple face widths from 7’ to 14’ with or without antenna pipes. The RF Roof Top Mount Family includes:
  • RF-N Series Light Duty Ballasted Frames with 3” X 3” Face Angles
  • RF-NL Series Medium Duty Ballasted Frames with 3.5” X 3.5” Face Angles

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Non-penetrating roof frame

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification