MT651096154
Base Product: GALV-STEEL-PIPE
Plain End Pipe, 2-3/8 in OD x 96 in .154" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 13 kg | 28.660 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 2438.400 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 3.912 mm | 0.154 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 13 kg | 28.660 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse