MT651150218
Base Product: GALV-STEEL-PIPE
Plain End Pipe, 2-3/8 in OD x 150 in .218" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 3810.000 mm | 150 in |
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 5.537 mm | 0.218 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 28 kg | 61.729 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Length | 3810.000 mm | 150 in |
Pipe Length | 3810.000 mm | 150 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Thickness | 5.537 mm | 0.218 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 28 kg | 61.729 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse